Danfoss
5441-079
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5441-079
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 89 cm³/rev | |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready | |
| Flow rate | 84.1 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) | |
| Maximum Speed | 4160 RPM | |
| Model Code | ACE544123MAA1B1J1JMAD00000B0A | |
| Output Shaft | 23 Tooth 16/32 Pitch Spline (Models 33-64) | |
| Paint | Primer Blue | |
| Product Height | 12.3 in | |
| Product Length/Depth | 16.35 in | |
| Product Type | Heavy Duty Variable Motor | |
| Product Volume | 2405.216 in³ | |
| Product Weight | 63.5 lb | |
| Product Width | 11.96 in | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 397 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |