Danfoss
5441-096
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5441-096
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Design code | A | |
| Displacement | 89 cm³/rev | |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready | |
| Flow rate | 84.1 gal/min | |
| Identification | Standard | |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, High Pressure Series (Code 62) | |
| Maximum Speed | 4160 RPM | |
| Model Code | ACE544123KBA1B1L1LSBE000 | |
| Output Shaft | 23 Tooth 16/32 Pitch Spline (Models 33-64) | |
| Paint | Finish Black | |
| Product Height | 12.3 in | |
| Product Length/Depth | 16.35 in | |
| Product Type | Heavy Duty Variable Motor | |
| Product Volume | 2405.216 in³ | |
| Product Weight | 63.5 lb | |
| Product Width | 11.96 in | |
| Special features | None | |
| Sub-brand | None | |
| System Working Temperature | 194 °F | |
| Torque | 397 Nm | |
| Trade Name | Series 1 | |
| Working pressure | 420 bar |