Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | GRADE 5 | GRADE 5 |
| Remarks | N/A | |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | HEXAGON CAP HEAD | HEXAGON CAP H |
| Screw, Hex Width | N/A | |
| Screw, Length | 25,4000 mm | |
| Standard | ASME B18.2.1 | ASME B18.2.1 |
| Standard Class Level | N/A | |
| Thread, Size | 0.500-13 | 0.500-13 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |