54524
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500023-24S, FF5238-2424S
54524
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End Size 1 | 1 IN | |
| End Size 2 | 1-1/2 IN | |
| End type 1 | SAE | |
| End type 2 | Flanged | |
| Item type | SAE /Flanged Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.41 in | |
| Product Length/Depth | 4.61 in | |
| Product material | Carbon steel | |
| Product Volume | 15.438 in³ | |
| Product Weight | 1.78 lb | |
| Product Width | 2.375 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-7/8–12 | |
| UPC | 725975730904 |