560AW00385A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00385A
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Charge Pressure Relief Valve Setting | 19 bar |
| Charge Pump | Gear Pump 22.5 cc |
| Control | E1; Electro-Proportional |
| Control Solenoids | DIN / 12 V |
| Displacement | 75 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Filter Configuration | None |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Input Power | 159 kW |
| Model Code | HPV075R0S1MD2CEL1000GBBAE000000ATCAA |
| Mounting Type | Standard |
| Paint | Primer + Ral 9005 Back |
| Peak Pressure Rating | 7252 Psi |
| Product Height | 10.11 in |
| Product Length/Depth | 14.13 in |
| Product Volume | 1867.106 in³ |
| Product Weight | 108.03 lb |
| Product Width | 13.07 in |
| Rated speed - max | 3100 RPM |
| Shaft rotation | Right |
| Special features | Charge Pump Rotated 180 Degrees |
| Swash Angle Sensor | No |
| Type | Variable Displacement |
| Working pressure - max | 6091 Psi |