Danfoss DuraForce
560AW00388A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
560AW00388A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 19 bar |
| Charge Pump | Gear Pump 22.5 cc |
| Configuration | Single |
| Control | H1; Hydraulic Proportional |
| Control Solenoids | None |
| Design code | A |
| Displacement | 75 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Compact packagingDisplacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (610 psi) |
| Filter Configuration | Filter Flange With High Pressure Filter Cartridge |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Control Pressure Hydraulic and Electric Controls | 16 bar |
| Maximum Input Power | 159 kW |
| Maximum Input Torque | 302 Nm |
| Minimum Control Pressure Hydraulic and Electric Controls | 4 bar |
| Minimum Working Pressure | 420 bar |
| Model Code | HPV075R0S1DB20KG1400GBBCE000000CR0AA |
| Mounting Flange Location | Standard J744 |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 420 bar |
| Product Height | 11.14 in |
| Product Length/Depth | 14.21 in |
| Product Type | Closed Circuit Piston Pump |
| Product Volume | 2068.973 in³ |
| Product Weight | 108.027 lb |
| Product Width | 13.07 in |
| Rated speed - max | 3500 RPM |
| Response Orifice Diameter | 1.8 mm |
| Shaft rotation | Right |
| Special features | Cold Start Relief Setting Of 24 Bar And Tapped Servo Ports On Back |
| Sub-brand | DuraForce |
| Swash Angle Sensor | No |
| Trade Name | HPV Series |
| Type | Variable Displacement |
| Working pressure - max | 500 bar |