Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-4 | C-10-4 |
| Flow divisions LPM | 45.60 | |
| Flow rate LPM | 55.00 | |
| Function | FLOW DIVIDER COMBINER | Flow Divider Combiner |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate LPM | 55.00 | |
| Model Code 1 | FDC1-10-0-66 | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.820 | |
| Product length mm | 71.628 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Seal type | BUNA-N | Buna-N |
| Special Features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
