SPC1-10-P-4
566092
Tools566092 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Product height in | | 2.500 |
| Product height mm | | 63.500 |
| Product length in | | 3.500 |
| Product length mm | | 88.900 |
| Product width in | | 1.340 |
| Product width mm | | 34.036 |