568656
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
568656
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Product Height | .669 in |
| Product Length/Depth | 1.72 in |
| Product Type | Spare Part |
| Product Volume | .77 in³ |
| Product Width | .669 in |
| Sub-brand | None |
| Thread size | 0.375-24 |
| Thread type | UNF |
| Trade Name | None |