PIN-PARALLEL, ISO 8734 5m6x32 A ST
569392
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
569392
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | A | A |
| Material | ST | ST |
| Pin, Diameter | 5,0000 mm | |
| Pin, Length | 32,0000 mm | |
| Pin, Tolerance Class | M6 | M6 |
| Remarks | N/A | |
| Standard | DIN 6325 | DIN 6325 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |