573685
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
573685
Product specifications
Characteristic | Value |
|---|---|
| Feature | Variety of labels and tags available. |
| Product Height | 1.41 in |
| Product material | Aluminum |
| Product Type | Labels and Tags |
| Product Width | 3 in |
| Self adhesive | No |
| Sub-brand | None |
| Trade Name | None |