582319
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
582319
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment Range | 1500-3000 psi |
| Body material | Cast Iron |
| Design code | 13 |
| Drain | External |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 246 l/min |
| Fluid Cleanliness | 19/17/14 |
| Function | Unloading Valve |
| Hi Vent Spring | No |
| Light | No |
| Manual Override | No |
| Model Code | F3-URG1-10-F-13 |
| Performance | Standard |
| Pressure Rating | 3000 Psi |
| Product Height | 8.12 in |
| Product Length/Depth | 8.56 in |
| Product Type | Pressure Control Valves |
| Product Volume | 330.159 in³ |
| Product Weight | 48.5 lb |
| Product Width | 4.75 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 10 |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | URG1-10 13 Design |
| Valve Mount Type | Subplate/manifold mounted |