582577-Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
582577-Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement (front) | 112.8 cm³/rev | |
| Displacement (rear) | 45.4 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 234.73800192 l/min | |
| Frame size | 35VQ-20VQ | |
| Frame size (front) | 35VQ | |
| Frame size (rear) | 20VQ | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 3520VQ35A14 11DC20L | |
| Paint | None | |
| Product Height | 6.41 in | |
| Product Length/Depth | 13.2 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 709.049 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 35 | |
| Seal material | Buna-N | |
| Shaft rotation | Left | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |