Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMS33EX10S | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 6.732 | |
| Product length mm | 170.993 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 |