Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Retainer |
| Product height in | 4.450 |
| Product height mm | 113.030 |
| Product length in | 4.730 |
| Product length mm | 120.142 |
| Product material | Carbon steel |
| Product width in | 4.450 |
| Product width mm | 113.030 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
