59012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500024-12S, FF5162-1212S
59012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Other | |
| End gender 1 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE 37 Male/Flanged Elbow Adapter | |
| Packaged Height | 2.874 in | |
| Packaged Length | 1.496 in | |
| Packaged Volume | 15.233 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 3.543 in | |
| Product Height | 2.13 in | |
| Product Length/Depth | 2.81 in | |
| Product material | Carbon steel | |
| Product Volume | 8.978 in³ | |
| Product Weight | .51 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-1/16–12 | |
| UPC | 725975704424 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |