59032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500024-32S, FF5162-3232S
59032
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| End Size 1 | 2 1/2 IN |
| End Size 2 | 2 IN |
| End type 1 | SAE |
| End type 2 | Flanged |
| Inside diameter (bore hole size) | .188 in |
| Item type | SAE /Flanged Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 4.5 in |
| Product Length/Depth | 5.71 in |
| Product material | Brass |
| Product Volume | 72.254 in³ |
| Product Weight | 4.15 lb |
| Product Width | 2.812 in |
| Thread sealant | No |
| Thread Size 1 | 2 1/2–12 |
| UPC | 725975706572 |