591513
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
591513
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Spring Operated |
| Actuator Identification | None |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Design code | 51 |
| Diode | None |
| Electrical connector | None |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 227 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Check Valve |
| Interface | ISO4401-08 |
| Leakage | Standard |
| Light | No |
| Model Code | F3-DGPC-06-DADB-51 |
| Pressure Rating | 210 bar |
| Product Height | 4 in |
| Product Length/Depth | 10.56 in |
| Product Type | SystemStak Valves |
| Product Volume | 190.08 in³ |
| Product Weight | 20 lb |
| Product Width | 4.5 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D06 |
| Special features | None |
| Spool Center Condition | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DGPC-6 51 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |