Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.482 | |
| A dimension MM | 63.040 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Catalog Item | 5980-34800 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE ORFS | Male ORFS |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.397 | |
| Hose cut off factor MM | 35.484 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.153 | |
| Inside diameter MM | 3.886 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 2.482 | |
| Product length mm | 63.043 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Thread sealant | NO | No |