Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
5989533-001
CONTROL CONNECTOR (102753-000)
5989533-001
Where to buy
Export PDF
Tools
Add to comparison
5989533-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.640
Product height mm
16.256
Product length in
1.620
Product length mm
41.148
Product width in
0.880
Product width mm
22.352