5989598-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5989598-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Kit - Shaft Spacer |
| Product Height | 1.52 in |
| Product Length/Depth | .1314 in |
| Product Type | Piston Pump Accessory |
| Product Volume | .304 in³ |
| Product Weight | 2 lb |
| Product Width | 1.52 in |
| Sub-brand | None |
| Trade Name | PVM Series |