GASKET, HOUSING FLANGE
5989712-001
Tools5989712-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 7.140 |
| Product height mm | 181.356 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product material | Carbon steel |
| Product width in | 6.880 |
| Product width mm | 174.752 |
| Thickness IN | 0.0500 |