
CARVE OUT
5992182-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5992182-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drive |
| Product height in | 2.292 |
| Product height mm | 58.217 |
| Product length in | 5.132 |
| Product length mm | 130.353 |
| Product width in | 2.292 |
| Product width mm | 58.217 |
| Sub brand | Char-Lynn |