END COVER ASSY
5992829-003
Tools5992829-003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover assembly |
| Product height in | 4.880 |
| Product height mm | 123.952 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product width in | 5.620 |
| Product width mm | 142.748 |