
5993380-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5993380-003
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Seal |
| Product Height | 1.75 in |
| Product Length/Depth | .391 in |
| Product material | Steel |
| Product Type | Piston Pump Accessory |
| Product Volume | 1.197 in³ |
| Product Weight | .5 lb |
| Product Width | 1.75 in |
| Sub-brand | None |
| Trade Name | None |