
KBFDG4V-5-2C50N-Z-M1-PC7 -H7-11, KBFDG4V52C50NZM1PC7H711
5996170-001
Model code: KBFDG4V52C50NZM1PC7H711
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
Recommended replacement: 84012390
5996170-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBFDG4V52C50NZM1PC7H711 |
| Product height in | 5.310 |
| Product height mm | 134.874 |
| Product length in | 12.910 |
| Product length mm | 327.914 |
| Product width in | 2.760 |
| Product width mm | 70.104 |