5997251
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5997251
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Containment Tray | No |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) |
| Displacement | 5 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Horizontal |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Single station manifold |
| Model Code | PSSCA1020P010DX730XXXXXXCXXFAFXMP1XX/M1/ |
| Model Series | System-Center |
| Motor Power | 5 HP |
| Oil Tank | 20 gal |
| Packaged Weight | 295 lb |
| Paint | Custom |
| Phase | 3-Phase |
| Pressure Filter | Yes |
| Pressure Gauge | Not Required |
| Product Height | 23.4 in |
| Product Length/Depth | 27 in |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Product Volume | 11372.4 in³ |
| Product Weight | 270 lb |
| Product Width | 18 in |
| Pump Control Type | Piston pump w/adjustable max. displacement stop |
| Return Filter | 0 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO5 |
| Winding Type | Standard |