5998235
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5998235
Product specifications
Characteristic | Value |
|---|---|
| Application | Civil Projects, Primary Metals, Metal Forming, Automotive, Pulp and Paper, Wind-power, Entertainment, Food and Beverage |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Gear |
| Main Port Connections | SAE |
| Manifold Stations | Single station manifold |
| Model Code | PSMAA1XMP1XB/2AR2/ |
| Model Series | Manifold Assembly |
| Paint | Custom |
| Pressure - max | 3000 Psi |
| Product material | Cast Iron |
| Product Type | Manifold Assemblies Packaged Systems |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSMA Series |
| Valve Size | DO3 |
| Voltage | 120 V |