Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5JN-10-12Z | |
| End size 1 | -10 | -10 |
| End size 2 | -12 | -12 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 36.0 | |
| Hex size 5 IN | 1.417 | |
| Hex size 5 MM | 36.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5JN | 5JN |
| Thread sealant | YES | Yes |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
| Thread size 2 | 3/4-14 NPT | 3/4-14 NPT |