Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5JN-32-24Z | |
| End size 1 | -32 | -32 |
| End size 2 | -24 | -24 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 3 MM | 65.0 | |
| Hex size 5 IN | 2.559 | |
| Hex size 5 MM | 65.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5JN | 5JN |
| Thread sealant | YES | Yes |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
| Thread size 2 | 1 1/2-11 1/2 NPT | 1 1/2-11 1/2 NPT |