Winner by Danfoss
5MT-42-04FAZ
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5MT-42-04FAZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | M42X2 | |
| End Size 2 | 1/4 IN | |
| End type 1 | Metric 60 | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 60 mm | |
| Item type | Metric 60 Male/BSPT Female Straight Adapter | |
| Product Height | 60 mm | |
| Product Length/Depth | 35 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 126 cm³ | |
| Product Weight | 474 g | |
| Product Width | 60 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M42X2 | |
| Thread Size 2 | R1/4-19 | |
| Trade Name | 5MT Series |