Winner by Danfoss
5O-32-16Z
ADAPTOR-STRAIGHT 过渡接头-直通
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Winner by Danfoss |
End gender 1 | Male |
End gender 2 | Female |
End type 1 | SAE ORB |
End type 2 | SAE ORB |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Finish/plating | Cr3+Zinc |
Product Type | Straight Adapters |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | 5O Series |