Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.834 | |
| A dimension MM | 72.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60011-08-08DSMJXB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE STAPLOK | Male staplok |
| Hose cut off factor IN | 1.476 | |
| Hose cut off factor MM | 37.490 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 0.964 | |
| Product height mm | 24.486 | |
| Product length in | 2.834 | |
| Product length mm | 71.984 | |
| Product width in | 0.964 | |
| Product width mm | 24.486 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
