Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | Third |
| Displacement | 6.0 cm3/r [0.36 in3/r] |
| Identification | None |
| Inlet port | M6 x 1, 40.0 [1.57] pcd, dia 20.0 [0.79], german flanged port- 4 bolts |
| Input shaft | 9 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline,15.56 [0.61] dia, flat root side fit, shaft ext 31.5 [1.24], reinforcedfillet |
| Mounitng | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia. holes on 106.4 [4.19] dia. circle |
| Outlet port | M6 x 1, 35.0 [1.38] pcd, dia 15.0 [0.59], german flanged port- 4 bolts |
| Paint | None |
| Product | External gear pump |
| Rotation | Right handed cw |
| Size | Frame size |
| Special features | Hollow center section (rated for 250 bar [3626 lbf/in2]) |
| Unit type | Single |