Product specifications
Characteristic | Value |
|---|---|
| Design code | Third |
| Displacement- front | 18.0 cm3/r [1.09 in3/r] |
| Displacement- rear | 8.2 cm3/r [0.50 in3/r] |
| Identification | None |
| Inlet port- front | .3125"-18 unc-2b, 39.70 [1.56] pcd, dia 19.0 [0.75], flanged ports - 2 bolts breaded tube |
| Inlet port- rear | M6 x 1, 50.0 pcd, dia 24.0-german flanged port-4 bolts |
| Input shaft | 9 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline,15.56 [0.61] dia, flat root side fit, shaft ext 32.5, reinforced fillet |
| Mounitng | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia. holes on 106.4 [4.19] dia. circle |
| Outlet port- front | M6 x 1, 30.5 [1.20] x 30.5 [1.20] dist, dia 14.0 [0.55], flanged port – 4 bolts |
| Outlet port- rear | M6 x 1, 35.0 pcd, dia 15.5- german flanged port-4 bolts |
| Paint | None |
| Product | External gear pump |
| Rotation | Right handed cw |
| Size | Frame size |
| Special features | None |
| Unit type | Double |