6020437
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6020437
Product specifications
Characteristic | Value |
|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Displacement | 5 gal/min |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Gear |
| Installation Position | Vertical |
| Main Port Connections | SAE |
| Model Code | PSMPA1VXUG010XX750XXX |
| Model Series | Motor-Pump |
| Motor Power | 10 HP |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 3000 Psi |
| Product material | Cast Iron |
| Product Type | Pump/Motor Set Packaged Systems |
| Pump Control Type | Standard control |
| Sub-brand | None |
| Trade Name | PSMP Series |
| Voltage | 230 V |