6020876
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6020876
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | MBR120 H2O-Gate |
| Circuit | Open Loop |
| Containment Tray | Yes |
| Cooler | Passive Case Air/oil rear-mount (3GPM max flow) |
| Displacement | 5 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Three station parallel manifold |
| Model Code | PSPPA1020P010DX740XXXXXXD4WFXWTMP3XH/2C/2C/2C/ |
| Model Series | Pak-Plus |
| Motor Power | 7.5 HP |
| Oil Tank | 20 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 3000 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-3000 PSI |
| Product Height | 28.5 in |
| Product Length/Depth | 25 in |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Product Volume | 12112.5 in³ |
| Product Width | 17 in |
| Pump Control Type | Piston pump w/adjustable max. displacement stop |
| Return Filter | 60 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSPP Series |
| Valve Size | DO3 |
| Voltage | 230 V |
| Winding Type | Standard |