BEARING, SWASHPLATE
6026924-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.815 |
| Product height mm | | 71.501 |
| Product length in | | 0.866 |
| Product length mm | | 21.996 |
| Product width in | | 2.815 |
| Product width mm | | 71.501 |