SEAT, SPRING COMPENSATOR
6026992-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.412 |
| Product height mm | | 10.465 |
| Product length in | | 0.550 |
| Product length mm | | 13.970 |
| Product width in | | 0.550 |
| Product width mm | | 13.970 |