Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COUPLING | Coupling |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 2.770 | |
| Product length mm | 70.358 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.640 | |
| Product width mm | 41.656 |
