Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product height in | 2.220 | |
| Product height mm | 56.388 | |
| Product length in | 1.970 | |
| Product length mm | 50.038 | |
| Product width in | 1.450 | |
| Product width mm | 36.830 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
