6031228
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6031228
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | BR210 Dirt-Gate | |
| Containment Tray | No | |
| Cooler | Full Flow Return Water/oil shell and tube (25GPM max flow) | |
| Displacement | 17 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Level/Temperature Switch | |
| Main Port Connections | SAE | |
| Manifold Stations | Three station parallel manifold (DO8 not on 5-day program) | |
| Model Code | PSSOA1060V037VC792XXDPXXD4JFXWTLP31B/6CC1F1/M1/M1/ | |
| Model Series | System-Center | |
| Motor Power | 30 HP | |
| Oil Tank | 60 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Filter | No | |
| Pressure Gauge | 0-3000 psi | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Pump Control Type | Standard control | |
| Return Filter | 0 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSO Series | |
| Valve Size | DO8 | |
| Voltage | 230 V | |
| Winding Type | Standard |