6031255
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6031255
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | MBR120 H2O-Gate |
| Circuit | Open Loop |
| Containment Tray | Yes |
| Cooler | Not Required |
| Displacement | 10.5 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Single station manifold |
| Model Code | PSLPA1030V023XX740XXXXXXC4XFXWXLP11H/0CR1/ |
| Model Series | Profile-Pak |
| Motor Power | 7.5 HP |
| Oil Tank | 30 gal |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 1960 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-2000 PSI |
| Product Height | 26.1 in |
| Product Length/Depth | 38 in |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Product Volume | 23803.2 in³ |
| Product Width | 24 in |
| Pump Control Type | Standard control |
| Return Filter | 60 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSLP Series |
| Valve Size | DO5 |
| Voltage | 230 V |
| Winding Type | Standard |