Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Has flying Leads | NONE | None |
| Hazardous Environmental Rating | NO | No |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 2.370 | |
| Product length mm | 60.198 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 | |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 6033556-001 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318893%2FID463022800801-0101_preview.jpg&w=1920&q=75)