Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COMPENSATOR | Compensator |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 5.290 | |
| Product length mm | 134.366 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.730 | |
| Product width mm | 43.942 |
