Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
604-0327-1
MOTOR-ORBITAL,2K SERIES 305 [18.6]
604-0327-1
Where to buy
Export PDF
Tools
Add to comparison
604-0327-1
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.720
Product height mm
119.888
Product length in
11.360
Product length mm
288.544
Product width in
4.720
Product width mm
119.888