PISTON-SLIPPER HD64
6041894-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.186 |
| Product height mm | | 30.124 |
| Product length in | | 3.740 |
| Product length mm | | 94.996 |
| Product width in | | 1.186 |
| Product width mm | | 30.124 |