Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6042967-001
RETAINING RING, BEARING
6042967-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6042967-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.218
Product height mm
30.937
Product length in
1.218
Product length mm
30.937
Product width in
0.075
Product width mm
1.905