VVSL1-25-S-RRM-30-CCW-10
6043197-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 10.910 |
| Product height mm | | 277.114 |
| Product length in | | 8.150 |
| Product length mm | | 207.010 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |