SV5 SECTION ASSEMBLY
6043248-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.610 |
| Product height mm | | 91.694 |
| Product length in | | 10.000 |
| Product length mm | | 254.000 |
| Product width in | | 1.500 |
| Product width mm | | 38.100 |